The R8C/2A Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.
These MCUs are fabricated using a high-performance silicon gate CMOS process, embedding the R8C CPU core, and are packaged in a 20-pin molded-plastic LSSOP. It implements sophisticated instructions for a high level of instruction efficiency. With 1Mb of address space, they are capable of executing instructions at high speed. Furthermore, the R8C/29 Group has on-chip data flash (1KB × 2 blocks). The difference between the R8C/28 Group and R8C/29 Group is only the presence or absence of data flash. Their peripheral functions are the same.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Flash Memory (KB) |
RAM (KB) |
Lead Count (#) |
Temp. Range |
PLP |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
7 | 64 | -20 to 85°C | N/A | ||||
7 | 64 | -20 to 85°C | N/A | ||||
2.5 | 64 | -40 to 85°C | N/A | 5.014 | |||
2.5 | 64 | -40 to 85°C | N/A | ||||
2.5 | 64 | -40 to 85°C | N/A | ||||
2.5 | 64 | -40 to 85°C | N/A | ||||
7.5 | 64 | -40 to 85°C | N/A | ||||
7.5 | 64 | -40 to 85°C | N/A | ||||
7.5 | 64 | -20 to 85°C | N/A | ||||
7.5 | 64 | -20 to 85°C | N/A | ||||
7.5 | 64 | -20 to 85°C | N/A | ||||
7.5 | 64 | -20 to 85°C | N/A | ||||
7.5 | 64 | -40 to 85°C | N/A | ||||
7.5 | 64 | -40 to 85°C | N/A | ||||
7.5 | 64 | -20 to 85°C | N/A | ||||
7.5 | 64 | -20 to 85°C | N/A | ||||
2.5 | 64 | -20 to 85°C | N/A | 6.864 | |||
2.5 | 64 | -20 to 85°C | N/A | ||||
2.5 | 64 | -20 to 85°C | N/A | ||||
2.5 | 64 | -20 to 85°C | N/A | ||||
2.5 | 64 | -20 to 85°C | N/A | ||||
2.5 | 64 | -20 to 85°C | N/A | ||||
3 | 64 | -20 to 85°C | N/A | ||||
3 | 64 | -20 to 85°C | N/A | ||||
3 | 64 | -40 to 85°C | N/A | ||||
3 | 64 | -40 to 85°C | N/A | ||||
3 | 64 | -40 to 85°C | N/A | ||||
3 | 64 | -40 to 85°C | N/A | ||||
3 | 64 | -20 to 85°C | N/A | 8.344 | |||
3 | 64 | -20 to 85°C | N/A | ||||
3 | 64 | -20 to 85°C | N/A | ||||
3 | 64 | -20 to 85°C | N/A | ||||
7 | 64 | -40 to 85°C | N/A | ||||
7 | 64 | -40 to 85°C | N/A | ||||
7 | 64 | -40 to 85°C | N/A | 8.127 | |||
7 | 64 | -40 to 85°C | N/A | ||||
7 | 64 | -20 to 85°C | N/A | ||||
7 | 64 | -20 to 85°C | N/A | ||||
7 | 64 | -20 to 85°C | N/A | ||||
7 | 64 | -20 to 85°C | N/A |