Pkg. Type | SOP |
Pkg. Code | pkg_8193 |
Lead Count (#) | 8 |
Pkg. Dimensions (mm) | 5.2 x 4.4 x 1.8 |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | EAR99 |
RoHS (UPC277G2-E1-A) | 英語日本語 |
Pb (Lead) Free | Yes |
HTS (US) |
Pkg. Type | SOP |
Moisture Sensitivity Level (MSL) | 1 |
Price (USD) | 1ku | 0.6714 |
Channels (#) | 2 |
Dual Supply Range (±V) | Array |
Function | Bipolar Voltage Comparator |
Input Offset Voltage Vio (Max) (mV (±)) | 5 |
Lead Compliant | Yes |
Lead Count (#) | 8 |
Length (mm) | 5 |
Longevity | 2030 3月 |
MOQ | 2500 |
Output Current Io Sink (Typical) (mA) | 16 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 5 x 4 x 1.8 |
Process | Bipolar |
Response Time TPLH (Typical) (µs) | 1.3 |
Single Supply Voltage Range (V) | 2 - 32 |
Supply Current Icc/Idd (Max) (mA) | 1 |
Tape & Reel | No |
Thickness (mm) | 1.8 |
Width (mm) | 4 |
μPC277、μPC393は単一電源で動作するように設計されたデュアルコンパレータです。低電圧動作、V-(GND)レベルからの共通モード入力電圧、オープンコレクタ出力、低消費電流などの特長があります。
また、分割電源での動作が可能で、各種電圧比較用途に広く使用されています。
μPC277は通信業界向け、μPC393は汎用向けと、用途や使用周囲温度範囲に応じて設計されています。また、コンパレータのDCパラメータも対応可能です。また、同回路構成のクアッドタイプコンパレータ、μPC177、μPC339もラインアップしています。