Lead Count (#) | 196 |
Pkg. Type | BGA |
Pkg. Code | pkg_8401 |
Pkg. Dimensions (mm) | 15 x 15 x 1.81 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN | EAR99 |
HTSUS | 85423990000 |
RoHS (MC-10105F1-821-FNA-M1-A) | 英語日本語 |
Pkg. Type | BGA |
Lead Count (#) | 196 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Temp. Range | -40 to +85°C |
Carrier Type | Tray |
Ethernet Remarks | 2ch |
Family Name | TPS-1 |
I/O Ports | 48 |
Lead Compliant | Yes |
Length (mm) | 15 |
MOQ | 595 |
On-chip Oscillator | No |
Operating Freq (Max) (MHz) | 100 |
Operating Voltage Range (V) | 0.9 - 1.1 |
PLL | Yes |
Pkg. Dimensions (mm) | 15 x 15 x 1.81 |
Remarks | Industrial communication, include PROFINET Device IP and 2port PHY, Power Supply = VDD = 0.9 to 1.1 V, VDDIO = 3.0 to 3.6V |
SPI (ch) | 1 |
Tape & Reel | No |
Thickness (mm) | 1.81 |
Timer | Watchdog Timer x 1-ch |
UART (ch) (#) | 1 |
Width (mm) | 15 |
PROFINET IO デバイスチップ「TPS-1」は、「PROFINET」プロトコルとクラス最高のリアルタイム性能を実現する「PROFINET IRT」をサポートしています。さらに、「TPS-1」は、「PROFIBUS」などの従来のシリアル系産業用プロトコルをサポートしている既存の機器 を「PROFINET」対応させるハードルを下げるために、開発期間や工数を削減し、開発コストの削減するというコンセプト持った製品です。
ルネサスエレクトロニクスは、先進的で国際的なサプライヤのPhoenixContact社と、「TPS-1」に関するラインセス契約を締結しております。PhoenixContact社は、Siemens社とPhoenixContact Groupが共同開発したPROFINET IOデバイスチップ「TPS-1」の再販権を保有しており、当社に製造・販売に関するライセンス供与を行っております。
今回の契約締結によりルネサスは、「TPS-1」の製造および、当社が保有するグローバルな販売チャネルを通じ、世界各地の工場用装置メーカなどに「TPS-1」、およびスターターキットを販売でき、「PROFINET」準拠した装置の普及促進に貢献します。