メインコンテンツに移動
600V - 10A - MOSFET High Speed Power Switching

パッケージ情報

Lead Count (#) 3
Pkg. Type TO-220FPA
Pkg. Code pkg_11786

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN EAR99
Moisture Sensitivity Level (MSL)
HTSUS

製品スペック

Pkg. Type TO-220FPA
Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 1100
ID (A) 10
Lead Compliant No
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Pch (W) 30
Qg typ (nC) 30
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 920
Standard Pkg. Type TO-220F
Tape & Reel No
VDSS (Max) (V) 600
VGSS (V) 30
Vgs (off) (Max) (V) 4.5

説明

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.