メインコンテンツに移動

概要

説明

Support is limited to customers who have already adopted these products.

The Intersil 5962-062070xQxA devices are 3. 3V powered RS-232 transmitters/receivers which meet ElA/TIA-232 and V. 28/V. 24 specifications, even at VCC = 3. 0V. Additionally, they provide ±15kV ESD protection (IEC61000-4-2 Air Gap and MIL-STD 883 Human Body Model) on transmitter outputs and receiver inputs (RS-232 pins). Targeted applications include ruggedized portable products and remotely deployed devices exposed to extreme temperature and humidity where the low operational and even lower standby, power consumption is critical. Efficient on-chip charge pumps, coupled with manual and automatic power-down functions (except for the 5962-0620703Q2A), reduce the standby supply current to a 1µA trickle. Small footprint packaging and the use of small, low value capacitors ensure board space savings as well. Data rates greater than 250kbps are guaranteed at worst case load conditions. This family is fully compatible with 3. 3V-only systems.

特長

  • Meets EIA/TIA-232 and V.28/V.24 Specifications at 3V
  • Electrically Screened to DSCC SMD#5962-06207
  • QML Qualified per MIL-PRF-38535 Requirements
  • SMD Compliance
  • Military Temperature Range
  • Latch-up Free
  • Hermetic Package
  • ESD Protection for RS-232 I/O Pins to ±15kV (IEC61000)
  • Guaranteed Mouse Driveability (ICL3243E)
  • Requires Single +3.3V ±10% Power Supply
  • RS-232 Compatible with VCC = 2.7V
  • Receiver Hysteresis for Improved Noise Immunity
  • Low Power Automatic Power-down Modes (except for ICL3232E) = 1µA
  • Guaranteed Minimum 250kbps Data Rate
  • Manual and Automatic Power-down Features
  • Multiple Drivers/Receivers
  • On-Chip Voltage Converters Require Only Four External 0.1µF Capacitors
  • Regulated Dual Charge Pumps

製品比較

アプリケーション

ドキュメント

設計・開発

モデル

ECADモデル

SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

Diagram of ECAD Models

製品選択

適用されたフィルター