メインコンテンツに移動
High Gain RF Amplifier 2300MHz to 5000MHz

パッケージ情報

Lead Count (#) 16
Pkg. Type VFQFPN
Pkg. Code NTG16
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.75

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) NLR
HTS (US) 8542330001

製品スペック

Pkg. Type VFQFPN
Lead Count (#) 16
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Qty. per Carrier (#) 624
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range -40 to 85°C
Function High Gain RF Amplifier
Gain (dB) 36.5
Input Freq (MHz) 2300 - 5000
Length (mm) 3
MOQ 624
Output Freq Range (MHz) 2300 - 5000
Output IP3 (dBm) 32
Package Area (mm²) 16.0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.75
Supply Voltage (V) 4.75 - 5.25
Tape & Reel No
Thickness (mm) 0.75
Width (mm) 3

説明

The F1485 is a high-gain RF amplifier designed to operate within the 2.3GHz to 5.0GHz frequency range. Using a 5V power supply, the F1485 provides 36.5dB gain, 3.8dB of noise figure, and 27dBm OP1dB at 3.6GHz.

The F1485 is packaged in a 3mm x 3mm, 16-VFQFPN package, with matched 50Ω input and output impedances for ease of integration into the signal path.