メインコンテンツに移動

概要

説明

The ISL54222AIRUEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54222A high-speed USB 2.0 multiplexer.

The evaluation board contains USB connectors to allow the user to easily interface with the IC to evaluate its functions, features, and performance. For example, with the board properly powered and configured, you can control the logic pins, SE and OE, to switch between the two high-speed USB devices while connected to a single USB host (computer).

特長

  • Standard USB connectors
  • Standard banana jacks for power, ground, VBUS, and logic connections
  • Jumpers to allow a device to be powered through the host controller
  • Convenient test points and connections for test equipment

アプリケーション

  • MP3 and other personal media players
  • Cellular/Mobile phones
  • PDAs
  • Digital cameras and camcorders
  • USB switching

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 412 KB
1件

製品選択

適用されたフィルター