Lead Count (#) | 40 |
Pkg. Code | pkg_3439 |
Pkg. Type | HWQFN |
Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
ECCN | 5A002 |
RoHS (UPD78F0582K8(S)-XXX-4B4-E2-AX) | 英語日本語 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
HTSUS |
Program Memory (KB) | 16 |
RAM (KB) | 0.75 |
Lead Count (#) | 40 |
I/O Ports | 34 |
Timer | 8-bit x 4-ch, 16-bit x 1-ch |
ADC | 10-bit x 10-ch |
Bit Size | 8 |
CPU | 78K0 |
Carrier Type | Embossed Tape |
DMA | No |
Data Flash (KB) | 0 |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 6 |
MOQ | 2500 |
Moisture Sensitivity Level (MSL) | 3 |
Operating Freq (Max) (MHz) | 10 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
Pkg. Type | HWQFN |
RTC | No |
Supply Voltage (V) | 1.8 - 5.5 |
Tape & Reel | No |
Temp. Range | -40 to +85°C |
Thickness (mm) | 0.8 |
Width (mm) | 6 |
78K0/Kx2-Lは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/I1D などをご検討ください。