メインコンテンツに移動

パッケージ情報

Lead Count (#) 3
Pkg. Type TO-220AB
Pkg. Code pkg_6891

環境及び輸出分類情報

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN
HTSUS

製品スペック

Pkg. Type TO-220AB
Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
ID (A) 0.5
Lead Compliant No
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Qualification Level Industrial
Tape & Reel No

説明

High frequency and low frequency power amplifier, high speed switching. Complementary pair with 2SJ76, J77, J78, J79.