概要
説明
The RTD120D Thermopile Gas Detector CO2 evaluation kit (EVK) creates an easy way to evaluate the RTD120D Dual Channel Thermopile Gas Detector in a CO2 detector application.
A Renesas RA4W1 MCU on the main board reads both channels of the dual thermopile detector, and computes and displays CO2 concentration. The EVK may be connected to a Windows® PC via a bi-directional USB connection, making the CO2 concentration and intermediate data available for plotting, logging, processing, exporting and analysis using the provided evaluation software or user-supplied software.
特長
- User-friendly evaluation kit expedites evaluation of the EVK for CO2 Detector
- Operates stand-alone or with Renesas provided software; either with CO2 Detector Evaluation Software, or end-user supplied software that is able to communicate via Modbus (ASCII) over USB, using Windows, Linux or MacOS
- CO2 Detector Evaluation Software is available for free download on the Renesas website, which also provides back-ground information on the RTD* family of single and dual channel thermopiles in general, as well as in an optical CO2 gas sensing application.
アプリケーション
ドキュメント
ピックアップ
ログイン後、ご登録が可能となります。
|
|
|
---|---|---|
分類 | タイトル | 日時 |
ガイド | PDF 3.80 MB | |
マニュアル-ソフトウェア | PDF 2.28 MB | |
マニュアル-ハードウェア | PDF 8.71 MB | |
3件
|
設計・開発
ソフトウェア/ツール
製品選択
適用されたフィルター