概要
説明
The ISL24201 provides an 8-bit programmable current sink that is used in conjunction with an external voltage divider and buffer amplifier to generate a voltage source that is positioned between the analog supply voltage and ground. The current sinks resolution is controlled by an external resistor, RSET, and the span of the VCOM voltage is controlled by the voltage divider resistor ratio and the source impedance of R1 and R2. This device has an 8-bit data register and 8-bit EEPROM for storing a volatile and a permanent value for its output. The ISL24201 has an I2C bus interface that is used to read and write to its registers and EEPROM. At power-up the EEPROM value is transferred to the data register and output. The ISL24201 is available in an 8 Ld 3mm x 3mm TDFN package. This package has a maximum height of 0. 8mm for very low profile designs. The ambient operating temperature range is -40°C to +85°C.
特長
- 8-bit, 256-Step, Adjustable Sink Current Output
- 4.5V to 18V Analog Supply Voltage Operating Range
- 2.25V to 3.6V Logic Supply Voltage Operating Range
- 400kHz, I2C Interface
- On-Chip 8-Bit EEPROM
- Output Guaranteed Monotonic Over-Temperature
- Pb-free (RoHS-compliant)
製品比較
アプリケーション
- LCD Panel VCOM Generator
- Electrophoretic Display VCOM Generator
- Resistive Sensor Driver
- Low Power Current Loop
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 665 KB | |
EOL通知 | PDF 1.17 MB | |
アプリケーションノート | PDF 564 KB | |
製品アドバイザリ | PDF 363 KB | |
アプリケーションノート | PDF 357 KB | |
5件
|
設計・開発
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター