メインコンテンツに移動

概要

説明

The Intersil HCS32MS is a radiation hardened quad 2-input OR gate. A low on both inputs forces the output to a low state. The HCS32MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS32MS is supplied in a 14-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).

特長

  • 3 micron radiation hardened SOS CMOS
  • Total dose 200k RAD (Si)
  • SEP effective LET no upsets: >100 MEV-cm2/mg
  • Single Event Upset (SEU) immunity < 2 x 10-9 errors/bit-day (Typ)
  • Latch-up free under any conditions
  • Military temperature range: -55 °C to +125 °C
  • Significant power reduction compared to LSTTL ICs
  • DC operating voltage range: 4.5V to 5.5V
  • Input logic levels
  • VIL = 30% of VCC Max
  • VIH = 70% of VCC Min
  • Input current levels Ii ≤ 5µA @ VOL, VOH

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 476 KB
カタログ PDF 467 KB
EOL通知 PDF 603 KB
価格変更のお知らせ PDF 360 KB
その他資料
製品アドバイザリ PDF 499 KB
製品変更通知 PDF 230 KB
7件