メインコンテンツに移動

概要

説明

The Intersil HCS11MS is a radiation hardened triple 3-input AND gate. A high on all inputs forces the output to a high state. The HCS11MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS11MS is supplied in a 14-lead weld seal ceramic flatpack (K suffix) or a weld seal ceramic dual in-line package (D suffix).

特長

  • 3 micron radiation hardened SOS CMOS
  • Total dose 200K or 1 Mega-RAD(Si)
  • Dose rate upset >1010 RAD(Si)/s 20ns pulse
  • Cosmic ray upset immunity <2 x 10-9 errors/gate day (Typ)
  • Latch-up free under any conditions
  • Military temperature range: -55 °C to +125 °C
  • Significant power reduction compared to LSTTL ICs
  • DC operating voltage range: 4.5V to 5.5V
  • Input logic levels
  • VIL = 30% of VCC Max
  • VIH = 70% of VCC Min
  • Input current levels Ii ≤5µA at VOL, VOH

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 304 KB
カタログ PDF 467 KB
価格変更のお知らせ PDF 360 KB
その他資料
製品アドバイザリ PDF 499 KB
製品変更通知 PDF 230 KB
6件