メインコンテンツに移動
以下のデバイスを代替品として推奨しております。

概要

説明

The CV128 differential buffer complies with Intel DB1200G rev. 0.5, and is designed to work in conjunction with the main clock of CK409, CK410/CK410M and CK410B etc., PLL is off in bypass mode and no clock detect.

特長

  • Compliant with Intel DB1200G rev. 0.5
  • DIF Clock Support ? 12differential clock output pairs @ 0.7 V ? 50 ps skew performance (same gear)
  • OE pin Control of All Outputs
  • 3.3 V Operation
  • Gear Ratio supporting generation of clocks at a different frequency ratioed from the input.
  • Split outputs supporting options of 2 outputs @1:1 and remaining 10 pairs at an alternate gear
  • Pin level OE control of individual outputs
  • Multiple output frequency options up to 400Mhz as a gear ratio of input clocks of 100-400Mhz
  • Output is HCSL compatible
  • SMBus Programmable configurations
  • PLL Bypass Configurable
  • SMBus address configurable to allow multiple buffer control in a single control network
  • Programmable Bandwidth
  • Glitchfree transition between frequency states
  • Available in SSOP and TSSOP packages