メインコンテンツに移動

概要

説明

Support is limited to customers who have already adopted these products.

CD4013BMS consists of two identical, independent data type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q outputs. These devices can be used for shift register applications, and, by connecting Q output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively. The CD4013BMS is supplied in these 14 lead outline packages: Braze Seal DIP H4Q Frit Seal DIP H1B Ceramic Flatpack H3W

特長

  • High-Voltage Type (20V Rating)
  • Set-Reset Capability
  • Static Flip-Flop Operation - Retains State Indefinitely With Clock Level Either "High" Or "Low"
  • Medium-Speed Operation - 16 MHz (typ.) Clock Toggle Rate at 10V
  • Standardized Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20V
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range; 100nA at 18V and +25°C
  • Noise Margin (Over Full Package Temperature Range): 1V at VDD = 5V 2V at VDD = 10V 2.5V at VDD = 15V
  • 5V, 10V and 15V Parametric Ratings
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

製品比較

アプリケーション

  • Registers
  • Counters
  • Control Circuits

ドキュメント

分類 タイトル 日時
データシート PDF 515 KB
カタログ PDF 467 KB
アプリケーションノート PDF 338 KB
3件