メインコンテンツに移動

概要

説明

The 843S304I-100 is a PLL-based clock generator specifically designed for low phase noise applications. This device generates a 100MHz differential LVPECL clock from a input reference of 25MHz. The input reference may be derived from an external source or by the addition of a 25MHz crystal to the on-chip crystal oscillator. An external reference is applied to the PCLK pins. The nominal output frequency of 100MHz may be margined by approximately ±5% by changing the M divider value via the I2C interface. The device offers spread spectrum clock output for reduced EMI applications. An I2C bus interface is used to enable or disable spread spectrum operation as well as set the amount of spread. The 843S304I-100 is available in a lead-free 32-Lead VFQFN package.

特長

  • Four LVPECL output pairs
  • Crystal oscillator interface: 25MHz
  • Output frequency: 100MHz
  • PCI Express Gen 2 (5 Gb/s) Jitter compliant
  • RMS phase jitter @ 100MHz (12kHz - 20MHz): 1.01ps (typical)
  • I2C support with readback capabilities up to 400kHz
  • Spread Spectrum for electromagnetic interference (EMI) reduction
  • 3.3V operating supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 558 KB
EOL通知 PDF 1.22 MB
EOL通知 PDF 1.15 MB
製品変更通知 PDF 728 KB
製品変更通知 PDF 983 KB
製品変更通知 PDF 583 KB
製品変更通知 PDF 596 KB
製品変更通知 PDF 544 KB
8件
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
モデル-IBIS ZIP 41 KB
1件

製品選択

適用されたフィルター