メインコンテンツに移動

概要

説明

The IDT513 is the most cost effective way to generate a high quality, high frequency clock output from a 14.31818 MHz crystal or clock input, and is designed to replace crystal oscillators in many electronic systems. Using Phase-Locked-Loop (PLL) techniques, the device uses a standard, inexpensive crystal to produce output clocks up to 100 MHz.

特長

  • Packaged as 8-pin SOIC
  • Available in Pb (lead) free package
  • IDT's lowest cost PLL clock plus reference
  • Produces common computer frequencies
  • Input crystal frequency typically 14.3182 MHz
  • Output clock frequencies up to 100 MHz
  • Low jitter - 40 ps one sigma
  • Compatible with all popular CPUs
  • Duty cycle of 45/55
  • Custom frequencies available
  • Operating voltage of 3.3V to 5V
  • Power down mode turns off chip
  • 25mA drive capability at TTL levels
  • Advanced, low-power CMOS process