メインコンテンツに移動

概要

説明

Support is limited to customers who have already adopted these products.

The 2SA1648 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching regulators, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.

特長

  • Available for high-current control in small dimension
  • Z type is a lead processed product and is deal for mounting a hybrid IC.
  • Mold package that does not require an insulating board or insulation bushing.
  • Low collector saturation voltage: VCE(sat)1 = −0.3 V MAX. (IC = −3.0 A)
  • Fast switching speed: tf = 0.3 μs MAX. (IC = −3.0 A)
  • High DC current gain and excellent linearity

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 442 KB English
製品変更通知 PDF 4.87 MB English
製品変更通知 PDF 3.82 MB English
製品変更通知 PDF 205 KB English
製品変更通知 PDF 1.91 MB English
カタログ PDF 1.32 MB
6件