Skip to main content

Overview

Description

The EL7202, EL7212, EL7222 ICs are matched dual-drivers that improve the operation of the industry standard DS0026 clock drivers. The Elantec versions are very High-Speed drivers capable of delivering peak currents of 2. 0 amps into highly capacitive loads. The High-Speed performance is achieved by means of a proprietary Turbo-Driver circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10 fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS devices. Dynamic switching losses are minimized with non-overlapped drive techniques.

Features

  • Industry standard driver replacement
  • Improved response times
  • Matched rise and fall times
  • Reduced clock skew
  • Low output impedance
  • Low input capacitance
  • High noise immunity
  • Improved clocking rate
  • Low supply current
  • Wide operating voltage range
  • Pb-Free available (RoHS compliant)

Comparison

Applications

  • Clock/line drivers
  • CCD Drivers
  • Ultra-sound transducer drivers
  • Power MOSFET drivers
  • Switch mode power supplies
  • Class D switching amplifiers
  • Ultrasonic and RF generators
  • Pulsed circuits

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE TXT
1 item

Product Options

Applied Filters: