The H8S/2140B Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX651, RX210 Group.

Key Features:

  • Best suited for the laptop PC keyboard and power management controllers.
  • Enabling the applications of the system monitoring controller for the PC/UNIX server.
  • Suitable for other systems requiring the LPC interface.
  • Recommended for users of the I2C bus interface with a system in which the CPU software load is high.
  • For systems requiring more general-purpose I/O ports.
  • For systems larger than the H8S/2148AF.
  • H8S/2000CPU
    • Standard instruction can be executed in 1 state.
    • Operating frequency (MHz)/Supply voltage (V)
      • H8S/2161B 3V/10MHz
      • H8S/2160B 3V/10MHz
      • H8S/2141B 3V/10MHz
      • H8S/2140B 3V/10MHz
      • H8S/2145B 3V/10MHz, 5V/20MHz
      • H8S/2148B 3V/10MHz, 5V/20MHz
  • ROM/RAM
    • H8S/2161B (128KB/4KB)
    • H8S/2160B (64KB/4KB)
    • H8S/2141B (128KB/4KB)
    • H8S/2140B (64KB/4KB)
    • H8S/2145B (256KB/8KB)
    • H8S/2148B (128KB/4KB)
  • I/O ports (input/output)
    • 74 pins(H8S/2140B, H8S/2141B, H8S/2145B, H8S/2148B)
    • 114 pins(H8S/2160B, H8S/2161B)
    • 8 input ports
  • Package

 

Product name

Package

Code

Body size

Pin pitch

H8S/2161B, H8S/2160B

TQFP-144

TFP-144
(PTQP0144LC-A)

16.0×16.0 mm

0.4 mm

H8S/2141B, H8S/2140B,
H8S/2145B, H8S/2148B

QFP-100

FP-100B
(PRQP0100KA-A)

14.0×14.0 mm

0.5 mm

TQFP-100

TFP-100B

(PTQP0100KA-A)

14.0×14.0 mm

0.5 mm

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.