ISL8541xDEMO1Z, ISL8541xDEMO2Z

1A, 800mA, 500mA Synchronous Buck Regulator Demonstration Boards

Description

The ISL85410DEMO1Z, ISL85418DEMO1Z, ISL85415DEMO1Z, and ISL85415DEMO2Z boards are intended for use in point-of-load applications sourcing from 3V to 36V (ISL85415) and 3V to 40V (ISL85410 and ISL85418). The boards are used to demonstrate the performance of the ISL85410, ISL85418, ISL85415 wide VIN low quiescent current high efficiency synchronous buck regulators with 1A, 800mA, and 500mA output current.

ISL8541xEVAL1Z and ISL8541xEVAL2Z evaluation boards are also available!

Key Features

  • Wide input voltage range: 3V to 36V (ISL85415) and 3V to 40V (ISL85410, ISL85418)
  • High efficiency synchronous buck regulator using an isolated secondary output (ISL85415DEMO2Z)
  • Synchronous operation for high efficiency
  • No compensation required
  • Integrated high-side and low-side NMOS devices
  • Selectable PFM or forced PWM mode at light loads
  • Internal fixed (500kHz) or adjustable switching frequency 300kHz to 2MHz
  • Continuous output current up to 1A (ISL85410), 800mA (ISL85418), 500mA (ISL85415)
  • Internal or external soft-start
  • Minimal external components required
  • Power-good and enable functions available

Applications

  • Industrial control
  • Medical devices
  • Portable instrumentation
  • Distributed power supplies
  • Cloud Infrastructure

ISL85415DEMO1Z Buck Regulator Demonstration Board Top

ISL85415DEMO1Z Buck Regulator Demo Board Top

ISL85415DEMO1Z Buck Regulator Demonstration Board Bottom

ISL85415DEMO1Z Buck Regulator Demo Board Bottom

Related Products

ISL85410
ISL85418
ISL85415

Related Videos

2:48
See how easy it is to design with the ISL8541x pin-for-pin compatible synchronous buck regulators with a wide input voltage range.
2:43
See the outstanding load regulation performance of the ISL8541x family of pin-for-pin compatible synchronous buck regulators with a wide VIN range.
2:48
See how easy it is to design with the ISL8541x pin-for-pin compatible synchronous buck regulators with a wide input voltage range.
2:43
See the outstanding load regulation performance of the ISL8541x family of pin-for-pin compatible synchronous buck regulators with a wide VIN range.
2:48
See how easy it is to design with the ISL8541x pin-for-pin compatible synchronous buck regulators with a wide input voltage range.
2:43
See the outstanding load regulation performance of the ISL8541x family of pin-for-pin compatible synchronous buck regulators with a wide VIN range.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL85418DEMO1Z Mass Production Renesas $20.00 1 3 Digi-Key -
4 Mouser
8 RS Components
ISL85415DEMO2Z Mass Production Renesas $25.50 1 0 Call -
ISL85415DEMO1Z Mass Production Renesas $20.00 1 4 Digi-Key -
ISL85410DEMO1Z Mass Production Renesas $20.00 1 1 Digi-Key -
1 Farnell
4 Mouser
ISL854102DEMO1Z Mass Production Renesas $30.67 1 7 Farnell -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.