Overview
Description
The EXP7603 is a GaAs MMIC power amplifier designed for 50-Ohm systems, and specified for operation in the 71 to 76 GHz range of E-Band. The EXP7603 enables delivery of 26dBm RF output power when driven to 3 dB of gain compression, and maintains good linearity well below the onset of gain compression. Typical small-signal gain is 17dB with flatness of ±0.75dB over a 1.25GHz window. DC power consumption is as low as 2W. The EXP7603 also provides a built-in E-Band power detector and internally de-couples DC from RF input and output ports to simplify system-level design.
Features
- 71 to 76 GHz frequency range
- 17dB nominal gain
- 32.5dBm nominal IP3
- 23.5dBm nominal P-1dB
- 26dBm nominal P-3dB
- 4V, 513mA nominal quiescent drain bias
- 4.17mm x 1.87mm die size
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 695 KB | |
Guide | PDF 2.24 MB | |
End Of Life Notice | PDF 1.11 MB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: