The 5962-92214 (equivalent to IDT 54FCT245T) octal bidirectional transceiver is designed for asynchronous two way communication between data buses. The transmit/receive (T/R) input determines the direction of data flow through the bidirectional transceiver. The 5962-92214 operates at -55C to +125C. (For commercial version, see 74FCT245T)

Features

  • Std., A, and C speeds
  • Low input and output leakage <1 uA (max.)
  • CMOS power levels
  • True TTL input and output compatibility:– VOH = 3.3V (typ.)
  • – VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 64mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Military product compliant to MIL-STD-883, Class B and DESC listed (dual marked)
  • Power off disable outputs permit "live insertion"
  • Available in 20 pin CERDIP and LCC packages

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active LCC 20 M No Tube
Availability
Active CDIP 20 M No Tube
Availability
Active LCC 20 M No Tube
Availability
Active CDIP 20 M No Tube
Availability
Active LCC 20 M No Tube
Availability
Active CDIP 20 M No Tube
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
74FCT245T Datasheet Datasheet PDF 120 KB
Application Notes & White Papers
AN-147: The Myth of Ground Bounce Measurements Application Note PDF 130 KB
AN-152: FCT-T Octal Logic Characteristics... Application Note PDF 143 KB
AN-154: Estimating Power Dissipation in CMOS Application Note PDF 80 KB
PCNs & PDNs
PCN# : A1504-01 Change Silver Glass adhesive material Product Change Notice PDF 27 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0501-01, New m/c DMC-2000 and d/a 8390A for PDIP pkgs Product Change Notice PDF 42 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN # L-0410-07 Fab 2 to Fab 4 Transfer Product Change Notice PDF 95 KB
PCN # A-0406-07Rev.1, Qualify OSE-Taiwan for SSOP & TSSOP Product Change Notice PDF 21 KB
PCN#:A-0309-06 Rev1, Hermetic transfer to ATP-P1 Product Change Notice PDF 44 KB
PCN#:A-0401-01, new m/c G600 & 8290 d/a material Product Change Notice PDF 196 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN # L0307-02 Die Rev. change from PB to Z Product Change Notice PDF 96 KB
PCN# L0203-09R1 Tech Upgrade & Fab Transfer Product Change Notice PDF 98 KB
PCN#: G-0303-04, new m/c G700 & 8290 d/a material Product Change Notice PDF 130 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# G0202-01, Alternate assembly facility Product Change Notice PDF 16 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G0005-01, Laser Top Mark Product Change Notice PDF 24 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
PDN# Logic-00-07: Obsolete Selective Speed Grades Product Delete Notice PDF 14 KB
PDN# Logic-00-08: Obsolete selective speed grades Product Delete Notice PDF 28 KB
PDN# Logic-01-04: Obsolescence Notice Product Discontinuation Notice PDF 41 KB
PDN# Logic-00-09: Obsolete PDIP Package Product Discontinuation Notice PDF 73 KB

Downloads

Title language Type Format File Size Date
Models
74FCT245T Hspice Model Model - HSPICE ZIP 17 KB
74FCT245T IBIS Model Model - IBIS ZIP 8 KB