Skip to main content

Overview

Description

The ISL29034IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29034 integrated digital light sensor.

The ISL29034 is an integrated ambient and infrared light-to-digital converter with I2C (SMBus compatible) interface. Its advanced self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux.

Features

  • Resolution: 16-bit ADC
  • Wide dynamic range1: 4,200,000
  • Integrated noise reduction: 50Hz/60Hz
  • Close to human eye response with excellent IR/UV rejection
  • Shutdown modes: software and automatic
  • Supply current (typical): 57μA
  • Shutdown current (maximum): 0.51μA
  • I2C (SMB compatible) power supply: 1.7V to 3.63V
  • Sensor power supply: 2.25V to 3.63V
  • Operating temperature range: -40 °C to +85 °C
  • Small form factor package: 4 Ld 1.5mm x 1.3mm x 0.75mm ODFN

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.74 MB
Datasheet PDF 790 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.87 MB
Library EXE 3.56 MB
2 items

Product Options

Applied Filters: