Lead Count (#) | 8 |
Pkg. Type | WPAK(3F) |
Pkg. Code | pkg_9517 |
Pb (Lead) Free | Yes |
ECCN | EAR99 |
Moisture Sensitivity Level (MSL) | |
HTSUS |
Pkg. Type | WPAK(3F) |
Lead Count (#) | 8 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 1200 |
ID (A) | 17 |
Lead Compliant | Yes |
MOQ | 3000 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 30 |
Qg typ (nC) | 18 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 128 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 102 |
Standard Pkg. Type | Power SON-8 5x6 |
Tape & Reel | No |
VDSS (Max) (V) | 250 |
VGSS (V) | 30 |
Vgs (off) (Max) (V) | 4.5 |
The RJK2576DPA is a N Channel Power MOSFET.