Overview
Description
The R9J02G012 is a Secure USB Power Delivery Controller that is based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connecter Specification Revision 2.1. The R9J02G012 intends to use in a wide range of USB PD products employing direct current (DC) power, such as AC adapters, PCs, smartphones, other consumer and office equipment, and toys. In addition, the R9J02G012 supports USB Type-C® Authentication Specification to enable Device-to-Device Authentication for a safer USB PD ecosystem. It is available in the compact BGA package, reducing the required mounting area in products such as cables or electronic devices.
USB Type-C® Authentication uses the dedicated secure key information related to Vender and Product. Therefore, product must be managed as custom product.
Please contact a Renesas sales representative or office for information.
Features
- Compliant with USB Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connector Specification Revision 2.1.
- Certified by USB-IF: TID=1060008 (Silicon), 1050051 (E-marker)
- Supports Standard Power Range including Programmable Power Supply
* Not cover Extended Power Range including Adjustable Voltage Supply - Supports USB Type-C® Authentication Specification Revision 1.0
- Supports USB Power Delivery Firmware Update Specification Revision 1.0
- Suitable for Energy Star and EuP specifications for low-power PC peripheral systems
- Built-in USB Type-C® CC-pin communication circuit and components
- Power supply voltage
- VDD: 2.7-5.5V
- NVCC: 1.8-3.6V
- On-chip oscillator makes external clock input unnecessary
- Package : 42-ball BGA (3.6 mm x 3.1 mm)
- Supports SMBus master and slave functions
- Passed vulnerability assessment AVA_VAN.4 by ECSEC Laboratory Inc.
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 580 KB | |
Manual - Hardware | PDF 1.33 MB | |
Technical Update | PDF 178 KB | |
Application Note | PDF 1.03 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: