SLG59H1005V Evaluation Board
The SLG59H1005V-EVB board evaluates the SLG59H1005V High Voltage GreenFET, Load Switch.
For details on how to use the evaluation board, please refer to the evaluation...
The SLG59H1005V is a high‑performance, self‑powered 50mΩ NMOS load switch with back-to-back reverse‑current blocking designed for all 4.5V to 22V power rails up to 3A. Using a proprietary MOSFET design, the SLG59H1005V achieves a stable 50mΩ RDSON across a wide input voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1005V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1005V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.85 MB | |
Brochure | PDF 5.05 MB | |
Guide | PDF 2.77 MB | |
Application Note | PDF 911 KB | |
Application Note | PDF 1.41 MB | |
Application Note | PDF 85 KB | |
6 items
|
The SLG59H1005V-EVB board evaluates the SLG59H1005V High Voltage GreenFET, Load Switch.
For details on how to use the evaluation board, please refer to the evaluation...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: