Skip to main content

Overview

Description

The ZL2106EVAL1Z evaluation board is used to evaluate the features of the highly configurable ZL2106 6A Digital-DC synchronous step-down DC/DC converter in either stand-alone mode or via an I2C/SMBus interface. A USB-to-SMBus reference board can be used to connect the ZL2106EVAL1Z board to a PC. The PMBus command set is accessed by using the PowerNavigator evaluation software from a PC running Microsoft Windows.

The ZL2106 is an innovative power conversion and management IC that combines an integrated synchronous step-down DC/DC converter with key power and fault management functions in a small package, resulting in a flexible and integrated solution.

Features

  • Small, compact design
  • PMBus control
  • Pin-strap selection for stand-alone operation
  • VOUT settable from 0.6V to 5V
  • Convenient power connection
  • On-board enable switch
  • Power-good indicator

Applications

  • Telecom, networking, storage equipment
  • Test and measurement equipment
  • Industrial control equipment
  • 5V and 12V distributed power systems

Documentation

Type Title Date
Guide PDF 1.64 MB
Guide PDF 4.68 MB
Guide PDF 714 KB
Datasheet PDF 1.45 MB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 120.25 MB
Software & Tools - Software Log in to Download ZIP 96.49 MB
2 items

Product Options

Applied Filters: