Overview
Description
The ISL97632 is an efficient and highly integrated PWM boost LED driver that is suitable for 1.8" to 3.5" LCDs that employ 2 to 7 white LEDs for backlighting. With an integrated Schottky diode, overvoltage protection (OVP), and dynamic digital dimming capability, the ISL97632 provides a simple, reliable, and flexible solution to the backlight designers. The kit is made up of an ISL97632IRTZ-EVALZ evaluation board connected with a USB adapter board that can be programmed by a PC running Windows XP.
Features
- 1-wire 5-bit digital dimming
- Drives up to 7 LEDs in series (3.5V/20mA type)
- OVP (14V, 18V, and 26V for 3, 4, and 7 LEDs applications)
- Integrated Schottky diode
- 2.4V to 5.5V input
- 86% efficiency
- Enable for shutdown function or zero brightness setting
- 1μA shutdown current
- Internally compensated
- 8 Ld TDFN (2mm x 3mm)
- Pb-free (RoHS compliant)
Applications
- LED backlighting for cell phones/smartphones
- MP3 players
- Portable media players (PMP)
- Automotive navigation panels
- Portable GPS
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 309 KB | |
1 item
|
Design & Development
Software & Tools
Product Options
Applied Filters: