IDT is a leading innovator of optical drivers, transimpedance amplifiers, and retimer semiconductor IC solutions for datacom (short-reach and long-reach) applications. IDT provides an industry-leading portfolio of innovative optical, analog, and mixed signal solutions for high-speed data transmission products. These solutions address the challenging demands of higher data rates with lower power dissipation required in data center, high-performance computing, and consumer applications. The comprehensive datacom products portfolio covers single, quad, and 12-channel solutions, and supports data throughput from 1Gbps up to 400Gbps, while supporting key industry standards such as Ethernet, Infiniband, Fibre Channel, SONET/SDH, and consumer applications such as HDMI and USB3.

Documentation & Downloads

Title Sort descending language Type Format File Size Date
Other
Optical Interconnect Overview Overview PDF 649 KB