Outline/Features

This sensing solution uses a carbon monoxide canister. It enables detection of carbon monoxide at concentrations of 100ppm ±10ppm.

Configuration
  • Microcontroller: RL78/I1D low-power analog microcontroller
  • Solution board: RL78/I1D Detect it! carbon monoxide detector board

Circuit diagrams, parts lists, and sample programs are available.

System Block Diagram

System Block Diagram

Carbon Monoxide Detector Board

Carbon Monoxide Detector Board

Applications

Carbon monoxide warning systems, carbon monoxide detectors
Contact Us