The HS-303ARH, HS-303AEH, HS-303BRH, HS-303BEH analog switches are monolithic devices fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. They are pinout compatible and functionally equivalent to the HS-303RH, but offer improved 300kRAD(Si) total dose capability. These switches offer low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant over the full range of operating voltage and current. ON-resistance also stays reasonably constant when exposed to radiation. Break-before-make switching is controlled by 5V digital inputs. The HS-303ARH and HS-303AEH should be operated with nominal ±15V supplies, while the HS-303BRH and HS-303BEH should be operated with nominal ±12V supplies.

Features

  • Electrically screened to DLA SMD# 5962-95813
  • QML, per MIL-PRF-38535
  • Radiation performance
    • Total dose: 3x105rad(Si)
    • SEE: For LET = 60MeV•cm2/mg at 60° incident angle, <150pC charge transferred to the output of an off switch (based on SOI design calculations)
  • No latch-up, dielectrically isolated device islands
  • Pinout and functionally compatible with Renesas HS-303RH and HI-303 series analog switches
  • Analog signal range equal to the supply voltage range
  • Low leakage: 100nA (max, post-rad)
  • Low rON: 70Ω (max, post-rad)
  • Low standby supply current: +150μA/-100μA (max, post-rad)

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ DLA SMD Buy Sample
Active 100 5962F9581307V9A
Availability
Active SBDIP Tube 1 5962F9581307VCC
Availability
Active CFP Tray 1 5962F9581307VXC
Availability
Active DIE 5 5962F9581307V9A
Availability
Active DIE 100 5962F9581307V9A
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
HS-303ARH, HS-303AEH, HS-303BRH, HS-303BEH Datasheet Datasheet PDF 245 KB
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper White Paper PDF 533 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB
R34ZZ0002EU0100: HS303xxH, HS-302AEH Design for Single Event Transients Other PDF 115 KB
Standard Microcircuit Drawing 5962-95813 (HS-307RH, HS-303AEH, HS-303ARH, HS-303BEH, HS-303BRH, HS-303CEH, HS-303RH, HS-390RH) Other 0 KB
PIN19011 - Price Increase for the Listed Renesas Electronics America (REA) Radiation Hardened Space Products Price Increase Notice PDF 360 KB
PA20023 - Correction to the Renesas HSx-303AxH-x and HSx-303BxH-x Datasheets Product Advisory PDF 223 KB
HS-303ARH Neutron Test Report Report PDF 304 KB

News & Additional Resources

Type Date Sort ascending
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020