Includes four connectors for output evaluation to the TFT-LCD panel.

Appearance

Top View of the Component Side
 

Top View of the Solder Side
 

 

 

Features

  • Includes a video DAC to convert TFT-LCD panel control signal to the analog RGB, which allows connecting to PC monitor to evaluate the VDC4 display.
  • Includes a connector to evaluate digital video input.

 

 

Specifications

Item Specification
TFT-LCD panel output connectors
  • ・Connector for R0P7724LE0011RL (Discontinued product) x 1 (Renesas)
  • ・Connector for TX09D55VM1CCA x 1 (Hitachi Displays)
  • ・Connector for AA057QD01 x 1 (Mitsubishi Electric)
  • ・40-pin MIL spec connector for general TFT-LCD x 1
Analog RGB output connector
  • ・D-sub15-pin connector x 1
Digital RGB signal input connectors
  • ・40-pin MIL spec connector x 1
Switch
  • ・DIP switch for video DAC setting (4 poles x 1)
Dimensions
  • ・94mm x 94mm
  • ・Board and figure:Printed board (4 layered, double-sided)
  • ・Number of boards: 1
Accessories
  • ・CD-ROM (User’s Manual, Board data)
  • ・Release Note
 Prepare the following items (not included in this product)
- The SH7269 CPU board (R0K572690C000BR)
- SuperH RISC engine C/C++ Compiler Package
- E10A-USB emulator
- TFT-LCD panel
- LCD monitor

 

 

Block Diagram

 

 

User's manual

Please see here.

 

Board design data other

Please refer to from the download details. (download)

 

Notice

This product does not come with the development tools. Prepare the following items before using this optional board.
- SH7269 CPU board (R0K572690C000BR)
- SuperH RISC engine C/C++ Compiler Package
- E10A-USB emulator
- LCD module

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.