Image
Renesas is a leader in AC/DC RapidCharge™ solutions, and supports more fast-charging protocols than any other supplier. Our patented Zero Voltage Switching (ZVS) technology offers an innovative digital approach to enable 65W+ chargers that are 30% or smaller than existing brick adapters for laptops, monitors, smartphones, power tools and other portable products.
All of Renesas' AC/DC controllers are hard-wired state machines, so fast chargers designed with them can’t be hacked. Learn more about how RapidCharge™ controllers prevent fast charger hacking.
Function |
Supported Protocols |
Compatible Primary-Side IC |
Application |
Pkg. Type |
Pkg. Dimensions (mm) |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Voltage Position Controller in 2-Pin DFN Package | Active Voltage Positioning IC | iW1600-03, iW1602, iW1601 | Travel Adapters up to 10W | SOT23-3L | ||
Digital Synchronous Rectifier Controller Works in High-Side and Low-Side Rectification Configurations to Optimize Magnetics | Synchronous Rectifier Controller | iW1702, iW1760B, iW9802 | TV and Monitor Power Supplies > 50W, Travel Adapters | SOT23-6L | ||
AC/DC Secondary-Side Controller for Qualcomm® Quick Charge™ 3.0 USB Interface | RapidCharge™ Protocol IC | QC2.0, QC3.0 | iW1780H, iW1781, iW1782 | Companion to iW1782, Qualcomm® Quick Charge™ 3.0 and 2.0 Adapters | SOT23-6L | |
USB Power Delivery 3.0 Interface Controller with Integrated Current Sense | RapidCharge™ Protocol IC | QC2.0, QC3.0, USB PD 3.0 w/PPS | iW1791, iW1797, iW1799 | Companion to iW1781 & iW1791, Direct Charge Adapters and more... |
Contact Us | |
Integrated Secondary-Side Synchronous Rectifier Controller and RapidCharge™ Interface IC for Qualcomm® Quick Charge™ 3.0 and 2.0 Applications | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller | iW1790, iW1798 | Low BOM Cost Qualcomm® Quick Charge™ 3.0/2.0 Travel Adapters | SOIC-8 | ||
Digital Synchronous Rectifier Replaces Schottky Diode for Higher Efficiency, Ultra-Compact Offline Power Supplies | Synchronous Rectifier Controller | - | Higher Efficiency and more... |
MSOP-8, SOIC-8 | ||
Digital Green-Mode Synchronous Rectifier Controller | Synchronous Rectifier Controller | - | High performance synchronous rectifier for compact AC/DC adapters | SOT23-6L | ||
Digital Synchronous Rectifier | Synchronous Rectifier Controller | - | RapidCharge™ and more... |
SOT23-6L | ||
Zero Standby Power Secondary-Side Combo IC for Regulation and Synchronous Rectification Control of Power Supplies to 140W | Integrated Regulation, Synchronous Rectifier Controller | iW9860, iW9861, iW9870 | 140W+ Zero Standby Power Fixed Voltage Power Supplies | TDFN-14L | ||
Secondary-Side USB Power Delivery 3.0 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller | iW9801, iW9809 | 65W+ RapidCharge™ AC/DC Chargers for Smartphones, Laptops and more... |
Contact Us | ||
Zero Standby Power Secondary-Side USB Power Delivery 3.0 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 63W Chargers | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller | USB PD 3.0 w/PPS | iW9860, iW9861 | 63W RapidCharge™ AC/DC Chargers for Smartphones, Laptops | TDFN-14L | |
Zero Standby Power Secondary-Side USB Power Delivery 3.1 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 100W Chargers | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller | USB PD 3.1 w/PPS | iW9860, iW9861, iW9870 | 100W+ Zero Standby Power RapidCharge™ AC/DC Chargers | TDFN-14L | |
Secondary-Side Synchronous Rectifier Controller with Integrated 60V MOSFET | Integrated Synchronous MOSFET, Synchronous Rectifier Controller | High Power Density AC/DC Power Adapters up to 15W Output | SOIC-8 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.17 MB 简体中文 | |
Brochure | PDF 48.38 MB | |
Brochure | PDF 10.65 MB | |
3 items
|