Renesas offers a rich product lineup focused on the step-down type switching power supplies with built-in FET from small current applications to large current applications, depending on the supplied current.

Step-down (Buck) Switching Regulator Products Map

mini-POL RAA20770X series

Components:

 

 

Adopt Wafer-level chip-size package

 

  • Removal of bonding wire: Parasitic resistance and package space(x-y-z) are significantly reduced.
  • Reduces the size of package by about 75 % compared to the conventional 6 x 6mm QFN.
  • Thermal resistance:Package surface to junction is very small (about 1 deg C/W). Therefore it can support very high heat dissipation and reduce the need for heatsink and/or air-flow.

 

 

 

Constant on-time control for PWM

 

  • At light load, the switching frequency is slowed down for power loss reduction.
  • Smoothly change the switching frequency according to load current.
  • Fast transient response, and minimize external components.
  • Through light load to heavy load, realize top-level high efficiency.
    (RAA207701GBM / Input: 12 V / Output: 3.3 V: 89%@10 mA, 95%@4 A, 92%@10 A)

 

 

 

Many functions for protection and easy design

 

  • Built-in over current protection, over voltage protection, and thermal shutdown.
  • Only a few external components, safe and easy design.
  • Switching frequency and output voltage are adjustable by external components.

 

News Release:The RAA20770X Series Fast-Response Point of Load Converter ICs with Ultra-Miniature Packaging

 

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.