Overview
Description
Automatic reading of measurement data from legacy equipment that is not connected to a network. This solution helps to implement information and communication technology (ICT) in production management, AI-based abnormality detection, and preventive maintenance.
Features
- No need to replace equipment, can be easily retrofitted without stopping production.
- Compatible not only with round needle meters but also with a wide variety of meters, including digital displays, flow meters, and manometers.
- Real-time reading is possible with low power consumption using Renesas' Dynamically Reconfigurable Processor (DRP) technology.
- PoE enable to Ethernet Camera with RZ/A, RZ/V, because of its low power.
- Proof of Concept evaluation completed at Renesas Naka Plant, and ready for immediate use!
Comparison
Applications
Applications
- Social infrastructure
- Factory automation