Winbond provides a total memory solution including NOR Flash, NAND Flash and DRAM suitable for the RZ family that requires external memory.

Features

  • Serial NOR: Quad / Octal SPI, 512Kb~2Gb, 1.8V and 3.3V, 100K cycles endurance
  • Serial NAND: Quad / Octal SPI, 512Mb~4Gb, 1.8V and 3.3V, 100K cycles endurance
  • ONFI NAND: ONFI 1.0, 1Gb~8Gb, 1.8V and 3.3V
  • SDRAM: DDR1/2/3 16Mb~4Gb, LPDDR1/2/3/4/4x 128Mb~8Gb
  • HyperRAM™: HyperBus, 32Mb~512Mb, 1.8V

Applications

  • Industrial Controls
  • Smart Home
  • Home Appliance
  • Smart Buildings
  • Consumer Electronics

descriptionDocumentation

Title language Type Format File Size Date
star Winbond DRAM & Flash Solutions for the Renesas RZ Partner Ecosystem Product Brief PDF 573 KB

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Beijing Etouch Technology Co., Ltd. External Link Jul 25, 2021
Renesas RA MCU Family External Link Jun 23, 2020