Renesas provides the system designer with more choices in data and code storage to meet the power, processing and bandwidth challenges of power-conscious environments. In addition to our Standard class of Flash that is designed for tasks such as system boot, our system-enhancing class of memory can reduce MCU overhead and save up to 85% energy.

Download the Product Selector Guide to see all flash solutions.

file_download Product Selector Guide


Standard Flash

Basic features and universal compatibility

Image
Standard Flash

 

Save System Power and Energy with System-Enhancing Flash

Save up to 85% energy and reduce MCU overhead

Image
System-Enhancing Flash

Documentation

Title Type Date
PDF367 KB
Application Note
PDF227 KB
Application Note
PDF355 KB
Application Note
PDF794 KB
Application Note
PDF663 KB
Application Note
PDF956 KB
Application Note
PDF354 KB
Application Note
PDF357 KB
Application Note
PDF576 KB
Application Note
PDF749 KB
Application Note
PDF1.10 MB
Application Note
PDF504 KB
Application Note
PDF718 KB
Application Note
PDF770 KB
Application Note
PDF513 KB
Application Note
PDF313 KB
Application Note
PDF229 KB
Application Note
PDF4.49 MB
Brochure
PDF769 KB
Guide
PDF1.00 MB
Other
PDF1.21 MB
Other
PDF313 KB
Other
PDF399 KB
White Paper