Title | Information |
---|---|
Pkg. Name | PWSN0008JA-B |
Pkg. Previous Code | TNP-8DAV |
JEITA Standard | P-WSON8-3.6x3-0.65 |
Package Status | Active |
Package Type | WSON |
Class | IC |
Package Code | pkg_650 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3.6mm |
Width | 3mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 3.6 x 3 x 0.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 43 KB | |
Carrier/Package | PDF 69 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 127 KB | |
Package Outline Drawing | PDF 20 KB | |
5 items
|