Title | Information |
---|---|
Pkg. Name | PTQP0144LC-A |
Pkg. Previous Code | TFP-144 |
JEITA Standard | P-TFQFP144-16x16-0.40 |
Package Status | Active |
Package Type | TFQFP |
Class | IC |
Package Code | pkg_136 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 16mm |
Width | 16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 52 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 36 KB | |
4 items
|