Overview
Description
The ISL71091SEH33EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high precision ISL71091SEH voltage reference family. The ISL71091SEH33 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4.6V to 30V. It uses Renesas' advanced bipolar technology to achieve 5.2μVP-P 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.05%. The ISL71091SEH33 offers a 3.3V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The ISL71091SEH family is ideal for space applications.
Features
- 3.3V option = 4.6V to 30V
- Output current capability: Source 10mA, Sink 5mA
- Operating temperature range: -55 °C to +125 °C
- Small, compact design
- Multiple connectors to easily monitor VIN and VOUT
- Four output voltage options
Applications
Applications
- Precision voltage sources for data acquisition systems used in space
- Strain and pressure gauge for space applications
- Radiation hardened PWM requiring precision outputs
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 362 KB | |
Datasheet | PDF 1.36 MB | |
Report | PDF 546 KB | |
Report | PDF 947 KB | |
4 items
|