Overview
Description
RAJ306000GFT is general-purpose Motor control IC for three phase brush-less DC motor applications. The RAJ306000 has built in MCU (RL78/G1F) and a pre-driver. This has three half bridge circuits and can drive two N channel-MOSFET (High-side and Low-side).
Features
- Operating power supply voltage: 6V to 30V
- Operating temperature : Ta = -40°C to +85°C
- Support function of Input terminal for Speed control signal and signal of Start/Stop.
- Built-in 5V regulator
- Low power consumption VM current (excluding 5V/7V regulator and charge-pump) : [MCU block]: +5.2mA (HS Mode : fIH = 32MHz, VDD = 5V) [pre-driver block]: + 13.5mA [VM = 22.5V] VM standby current : 64µA (typ.)
- GPIO : 28ch, Port for Input : 2ch
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.09 MB 日本語 | |
Brochure | PDF 11.35 MB 日本語 , 简体中文 | |
Manual - Development Tools | PDF 1.28 MB 日本語 | |
Tool News - Note | PDF 29 KB 日本語 | |
Application Note | PDF 1.28 MB 日本語 | |
Application Note | PDF 1.26 MB 日本語 | |
Application Note | PDF 1.16 MB 日本語 | |
Application Note | PDF 1.06 MB 日本語 | |
Flyer | PDF 417 KB 日本語 , 简体中文 | |
9 items
|
Videos & Training
New RAJ306000 IC from Renesas provides Benchmark Sensor-less BLDC Performance
The RAJ306000 is an All-in-one BLDC motor control solution from Renesas, for both hall sensor and sensorless operation. In this video we demonstrate the sensorless operation, along with many of the other features of our solution.
Video List
News & Blog Posts
Blog Post | Mar 31, 2021 |