NOTICE - The following device(s) are recommended alternatives:
QS3383 - 10-Bit Bus Exchange Switch
This part is not a pin for pin replacement, consult the data sheet for details

This product is obsolete.

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete PDIP 24 C No Tube
Availability
Obsolete TSSOP 24 C No Tube
Availability
Obsolete TSSOP 24 C No Reel
Availability
Obsolete QSOP 24 C No Tube
Availability
Obsolete QSOP 24 C No Reel
Availability
Obsolete SOIC 24 C No Tube
Availability
Obsolete SOIC 24 C No Reel
Availability
Obsolete WAFER 0 C Yes Wafer
Availability