For healthcare drug delivery devices, like infusion pumps or insulin pumps, exact dosing is crucial. Thus, measurements of real drug delivery amounts plus exact control of dosing motors are required. Motors are typically three-phase BLDC types with a few watts (e.g. using 12V). For flow sensing, a factory-calibrated sensor or custom sensors may be used. Bluetooth® communication may also be needed to provide an up-to-date GUI via smartphone and additional interfaces, like Ethernet or a (medical-grade) isolated USB. Some end products may also require an uninterrupted power supply (e.g. using Li-ion cells).

Software following the ISO12207 standard can dramatically reduce time-to-market and development costs. Renesas provides this through its Synergy Software Package.

System Benefits:

  • Supports infusion pump and insulin pumps
  • Motor control for brushless DC motors (BLDC) or permanent magnet synchronous motors (PMSM) with analog or hall sensors/encoders, optional gear (also with high gear ratio)
  • Flow measurement options: Integrated sensor or MCU-integrated analog front-end (AFE) for custom sensor setup
  • Communication: Bluetooth® 5, Wi-Fi, Ethernet (e.g. for infusion pumps) and multiple serial interfaces for optional LTE-NB, isolated USB I/F, etc.
  • HMI: LCD (for infusion pump) and touch and/or gesture control, also for sterile environment
  • Battery management (e.g. optional 2x Li-ion cell for uninterrupted power supply)
  • Synergy Software Package that follows ISO/IEC/IEEE 12207 standards

drug_delivery_iso12207_software

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
S5D9 Arm® Cortex®-M4 core, high performance, rich communication and HMI features Datasheet Select Specific Device
RX23W 32-bit MCUs with Bluetooth® 5 for IoT endpoint devices, system control and wireless communication achieved on a single chip Datasheet Select Specific Device
       
Buck-Boost Battery Charger      
ISL9241 Buck-Boost Configurable Battery Charger with SMBus Interface and USB Power Delivery Datasheet Buy/Sample
       
Buck Regulator      
ISL85415 Wide VIN 500mA Synchronous Buck Regulator Datasheet Buy/Sample
       
Buck-Boost Regulator      
ISL85403 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter Datasheet Buy/Sample
       
Half-Bridge Driver      
HIP2103 60V, 1A/2A Peak, Half-Bridge Driver with 4V UVLO Datasheet Buy/Sample
       
Sensor      
FS1012 Gas or Liquid Flow Sensor Module Datasheet Buy/Sample
FS2012 Gas or Liquid Flow Sensor Module with Calibration Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads