Overview
Description
DRP-AI TVM*1 is a tool that generates runtime executables for AI from trained AI models*2 for Renesas' RZ/V Series MPUs.
We provide a complete development environment on GitHub, and the tutorial on the top page of GitHub includes a series of steps from environment construction to inference execution on a Renesas evaluation board. You can easily evaluate your AI model by following the steps in this tutorial.
This tool consists of the DRP-AI Translator embedded in the framework of the open-source deep learning compiler Apache TVM*3. Apache TVM technology allows DRP-AI to operate on the layers of AI models that can be converted by the DRP-AI Translator, and the layers that cannot be converted can be assigned to the CPU. This makes it possible to support more AI models than ever before.
Features
DRP-AI TVM has the features listed at the end.
- Automatic generation of runtimes that enable DRP-AI and the CPU to work together
- Support for multiple AI frameworks (ONNX and PyTorch will be supported in v1.0 in September 2022, and Tensorflow in v1.1 in March 2023)
- Additional pre-processing/post-processing equivalent to DRP-AI Translator is possible (to be supported in v1.1 in March 2023)
Configuration
The system configuration of DRP-AI TVM is shown in the figure below, where the DRP-AI Translator is integrated into the Apache TVM framework to achieve significantly higher performance across a wide range of AI models.
※1 DRP-AI TVM is powered by the Edgecortix MERATM Compiler Framework
※2 Tensorflow will be supported in v1.1 (to be released in April 2023)
※3 Please refer to https://tvm.apache.org for more information on Apache TVM
Comparison
Applications
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
DRP-AI Translator [V1.84] This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. Please check the Release Notes and User's Manual first before using this product.
|
Software Package | Renesas |
RZ/V2MA DRP-AI Support Package[V7.50] This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
|
Software Package | Renesas |
DRP-AI TVM (GitHub) We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
|
Software Package | Renesas |
3 items
|
Videos & Training
DRP-AI TVM is a tool that generates runtime executables for AI from trained AI models for Renesas' RZ/V Series MPUs.
DRP-AI TVM is powered by EdgeCortix MERA™ Compiler Framework.
Learn more:
00:00 Opening
00:09 Introduction
00:35 Tutorial Overview
01:09 1. Compile
02:00 2. Make Application
02:51 3. Deploy
03:16 4. Run
03:57 Ending
News & Blog Posts
Blog Post | Apr 18, 2022 | ||
Blog Post | Feb 15, 2022 | ||
Blog Post | Nov 15, 2021 |