RTD120D Thermopile Gas Detector CO2 Evaluation Kit
The RTD120D Thermopile Gas Detector CO2 evaluation kit (EVK) creates an easy way to evaluate the RTD120D Dual Channel Thermopile Gas Detector in a CO2 detector...
The RTD60 (single-channel) and RTD60D (dual-channel) Silicon Based Thermopile Detectors provide low cost high output sensing solutions in a TO-5 package. Time constant of 25ms with Nitrogen encapsulation gas. Delivers a very low Temperature Coefficient of Responsivity of -0.04%/C. These detectors have a very short thermal shock response to ambient temperature change.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 333 KB | |
Datasheet | PDF 1.01 MB | |
End Of Life Notice | PDF 1.43 MB | |
3 items
|
The RTD120D Thermopile Gas Detector CO2 evaluation kit (EVK) creates an easy way to evaluate the RTD120D Dual Channel Thermopile Gas Detector in a CO2 detector...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Description |
Function |
Temp. Range |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
RH5Z0610D20GZO#ADO circleObsolete
shopping_cart
Buy Now
|
TO | 5 | RTD60 Thermopile Gas Detector CO2 Single Channel | Single-channel silicon-based thermopile detector | -40 to 85°C | Tray | 36.69 | |
RH5Z0622D20GZO#ADO circleObsolete
shopping_cart
Buy Now
|
TO | 5 | RTD60D Thermopile Gas Detector CO2 Dual Channel | Dual-channel silicon-based thermopile detector | -40 to 85°C | Tray |