Title Information
Product Number: RH5Z0622D20GZO#ADO
Pkg. Description: TO-5 9.22 x 17.78 mm
Pkg. Code: ZO5
Lead Count: 5
Length: 0 mm
Width: 9.22 mm
Thickness: 17.78 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 1year@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 20# #
Pkg. Type: TO
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 2
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details