The 78K0/Dx2 is an 8-bit microcontroller specialized for dashboard applications like meters and A/C display panels.

Applications

  • Advanced Driver Assistance System (ADAS)

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
List of MCUs supported by PG-FP6 日本語 Manual PDF 216 KB
List of MCUs supported by PG-FP5 日本語 Manual PDF 214 KB
PG-FP6 V1.05 Flash Memory Programmer User's Manual 日本語 Manual PDF 3.13 MB
QB-F14T16-01 User's Manual (14-Pin to 16-Pin Conversion Adapter for E1 Emulator) Manual PDF 641 KB
78K0/Dx2 User's Manual: Hardware 日本語 Manual PDF 30.01 MB
78K/0 Series for Instructions 日本語, 简体中文 Manual PDF 527 KB
Application Notes & White Papers
PG-FP6 Usage of Communications Commands 日本語 Application Note PDF 369 KB
CAN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1.81 MB
PCB-Design for Improved EMC / EMV Application Note PDF 1.86 MB
Replacement Guide from 78K0 Family to RL78 Family (CcnvCA78K0) 日本語, 简体中文 Application Note PDF 1.47 MB
LIN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1013 KB
78K0, 78K0R, RL78 and V850 Devices Flash Protection and Security Setting Guide Application Note PDF 1.41 MB
QB-MINI2-RF Setup Guide 日本語 Application Note PDF 321 KB
78K0 Integrated Debugger ID78K0-QB V3.21 Operating Precaution 日本語 Application Note PDF 335 KB
8-Bit / 32-Bit Single-Chip Microcontrollers Standalone NEC LIN-driverfor Master and Slave Application Note Application Note PDF 1.21 MB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
Programming GUI for PG-FP6 (FP6 Terminal) V1.05.00 日本語 Upgrade - Programmer ZIP 54.84 MB
[Evaluation Software] CS+ for CA,CX V4.04.00(2020.07) (Single Download) 日本語 Evaluation Software ZIP 458.56 MB
License Manager V2.03.01 日本語 Software ZIP 6.64 MB
Update Manager V2.03.01 日本語 Upgrade - IDE ZIP 3.44 MB
CS+ for CA,CX common program V4.04.00 日本語 Upgrade - IDE EXE 197.40 MB
CS+ Utilities V3.05.00 日本語 Software EXE 3.62 MB
Programming GUI for PG-FP5 V2.17 日本語 Upgrade - Programmer EXE 56.68 MB
Firmware for PG-FP5 V2.17 日本語 Upgrade - Programmer ZIP 289 KB
USB Driver for Renesas MCU Tools V2.77.00 (for 64-bit version of Windows OS) 日本語 Upgrade - IDE EXE 3.80 MB
USB Driver for Renesas MCU Tools(E2,E2 Lite,IE850,IE850A,PG-FP5) V2.77.00(for 32-bit version of Windows OS) 日本語 Upgrade - IDE EXE 3.64 MB
CcnvCA78K0 C Source Code Converter V1.00.01 日本語 Software ZIP 59 KB
- Replacement Guide from 78K0 Family to RL78 Family (CcnvCA78K0) 日本語 Sample Code ZIP 2.08 MB
- 从78K0转至RL78的迁移指南(CcnvCA78K0) Sample Code ZIP 2.32 MB
[Free-of-charge edition] Renesas Flash Programmer V2.05.03 日本語 Evaluation Software EXE 47.62 MB
Renesas Flash Programmer V2.05.03 Upgrade 日本語 Upgrade - Programmer EXE 47.62 MB
Programming GUI for PG-FP5 V2.13 Upgrade - Programmer EXE 58.78 MB
USB Driver for Renesas MCU Tools V1.00.00 (for 32-bit version of Windows OS) 日本語 Upgrade - IDE EXE 4.07 MB
USB Driver for Renesas E-Series V1.01.00 日本語 Upgrade - IDE EXE 5.82 MB
CS+ Device Information for 78K V3.00.00 日本語 Upgrade - IDE EXE 11.48 MB
E1, E20 Self-Checking Program V.1.01.00 日本語 Software EXE 1.50 MB
Integrated Debugger for 78K0 [ID78K0-QB] V3.21 日本語 Upgrade - Debugger EXE 60.12 MB
Utility tool for MINICUBE2 wireless option V1.02 日本語 Software ZIP 702 KB
Firmware for MINICUBE2 wireless option V1.03 日本語 Upgrade - Debugger ZIP 54 KB
EEPROM emulation library Type01 for 78K0 microcontrollers V2.10 日本語 Software EXE 10.57 MB
Self programming library Type01 for 78K0 microcontrollers V3.10 日本語 Software EXE 10.83 MB
Firmware for MINICUBE2 V7.07 日本語 Upgrade - Debugger ZIP 89 KB
USB Driver for 64-bit OS V2.50 日本語 Upgrade - IDE EXE 4.25 MB
Renesas E-Series USB Driver V.1.02 Release 00 日本語 Software EXE 3.25 MB
FPGA data for PG-FP5 V4 日本語 Upgrade - Programmer ZIP 162 KB
Programming GUI for MINICUBE2 QB-Programmer V3.11 日本語 Upgrade - Programmer EXE 32.50 MB
Tool News
[Notification] Flash Programmer Survey Invitation 日本語 Tool News - Notification PDF 29 KB
[Upgrade to revision] Programming GUI for PG-FP6 Flash Memory Programmer (FP6 Terminal) V1.05.00 日本語 Tool News - Release PDF 72 KB
[Upgrade to revision] Programming GUI for PG-FP6 Flash Memory Programmer (FP6 Terminal) V1.04.02 日本語 Tool News - Release PDF 74 KB
[Upgrade to revision] CS+ Integrated Development Environment V8.04.00 日本語 Tool News - Release PDF 491 KB
[Upgrade to revision] Programming GUI for PG-FP6 Flash Memory Programmer (FP6 Terminal) V1.04.01 日本語 Tool News - Release PDF 73 KB
[Upgrade to revision] Programming GUI for PG-FP6 Flash Memory Programmer (FP6 Terminal) V1.04.00 日本語 Tool News - Release PDF 642 KB
[Upgrade to revision] CS+ Integrated Development Environment V8.03.00 日本語 Tool News - Release PDF 762 KB
[Released on the Web] Parameter File for PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 120 KB
Other
PG-FP6 Flash Memory Programmer Release Note 日本語 Release Note PDF 269 KB
CS+ Integrated Development Environment Package V8.04.00 Release Note 日本語 Release Note PDF 956 KB
[Flyer] Renesas Software and Tools Flash Memory Programmer PG-FP6 日本語 Flyer PDF 417 KB
Renesas Software and Tools Flash Memory Programmer PG-FP6 日本語 Brochure PDF 619 KB
Restriction regarding watchdog timer 日本語 Technical Update PDF 209 KB
Renesas MPUs & MCUs 78K MCU Selection Guide 日本語 Brochure PDF 2.37 MB
Parameter File PRM78F0849 V1.00 (For MINICUBE2) 日本語 Software & Tools - Others ZIP 167 KB
Parameter File for 78K0/Dx2: PR5-78F0849 V1.00 日本語 Software & Tools - Others ZIP 164 KB
Device File DF780849 V1.00 (78K0/Dx2) 日本語 Software & Tools - Others ZIP 779 KB
Single Chip RF4CE Solution 16-bit Low Power 78K0R MCU with Embedded 802.15.4 Radio Flyer PDF 427 KB
All Flash 78K Microcontroller Catalog 日本語 Brochure PDF 6.04 MB
Murata Mfg.Co.,Ltd. Part Number (CSTCR4M19G53,CSTLS4M19G53)uPD780032A Oscillator Characteristics Others PDF 496 KB
Murata Mfg.Co.,Ltd. Part Number (CSBFB1M00J58,CSBLA1M00J58)uPD780032A Oscillator Characteristics Others PDF 464 KB
Murata Mfg.Co.,Ltd. Part Number (CSTCE8M00G52,CSTLS8M00G53)uPD780032A Oscillator Characteristics Others PDF 457 KB
Murata Mfg.Co.,Ltd. Part Number (CSTCC2M00G56,CSTLS2M00G56)uPD780032A Oscillator Characteristics Others PDF 492 KB

Software / Tools

Title Type Description Company
C Compiler Package for the RL78 and 78K Families Compiler/Assembler C Compiler and IDE for RL78/78K Family [Compilers: CA78K0R, CA78K0] [IDE: CS+] Renesas
IECUBE for 78K0 (Discontinued product) (Discontinued) Emulator High-performance full-spec emulator for 78K0 MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance. Renesas
CS+ IDE and Coding Tool Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] Important: CS+ is not generally promoted to U.S. and European customers. Renesas
PG-FP6 Programmer (Unit/SW) Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C] Renesas
Renesas Flash Programmer (Programming GUI) Programmer (Unit/SW) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0] Renesas