Overview
Description
Support is limited to customers who have already adopted these products.
The Intersil ISL43L220 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to operate from a single +1. 1V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low RON (0. 22Ω) and fast switching speeds (tON = 11ns, tOFF = 5ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to “mux-in” additional functionality while reducing ASIC design risk. The ISL43L220 is offered in a small form factor package, alleviating board space limitations. The ISL43L220 is a committed dual single-pole/double-throw (SPDT) that consist of two normally open (NO) and two normally closed (NC) switches. This configuration can also be used as a dual 2-to-1 multiplexer. The ISL43L220 is pin compatible with the MAX4684 and MAX4685. `
Features
- Pb-Free (RoHS Compliant)
- ON Resistance (RON)
- V+ = +4.3V: 0.22Ω
- V+ = +3.0V: 0.26Ω
- V+ = +1.8V: 0.5Ω
- RON Matching Between Channels: 0.03Ω
- RON Flatness Across Signal Range: 0.03Ω
- Single Supply Operation: +1.1V to +4.5V
- Low Power Consumption (PD): <0.3µW
- Fast Switching Action (V+ = +4.3V)
- tON: 11ns
- tOFF: 5ns
- Guaranteed Break-Before-Make
- 1.8V Logic Compatible (+3V supply)
- Available in 10 lead 3x3 thin DFN
- ESD HBM Rating: >9kV
Comparison
Applications
Applications
- Battery powered, handheld, and portable equipment
- Cellular/mobile phones
- Pagers
- Laptops, notebooks, palmtops
- Portable Test and Measurement
- Medical Equipment
- Audio and video switching
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 698 KB | |
Other | PDF 293 KB | |
End Of Life Notice | PDF 200 KB | |
Product Change Notice | PDF 255 KB | |
Application Note | PDF 468 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.