Overview

Description

Renesas’ coffee machine solution is based on the high-performance RA4 MCU series, a complete solution in a single chip. Integrated system features of the MCU include system control, automatic detection, human machine interface (HMI), and touch control. The touch algorithm enables touch control and automatic water level detection so it can be used simultaneously. Combining the Renesas flow sensor enables automatic control of the coffee output. 

System Benefits:

  • The RA4M1 MCU features an integrated capacitive touch sensing unit (CTSU), 12-bit ADC, display, and USB with high performance
  • Ability to design a coffee machine with minimal components
  • High-performance DC/DC and flow sensor
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations